Experience Best-In-Class Product Selection with:

eCAPSeCAPS

MAC

Mancooler fans move high volumes of directed airflow at low velocity. The fan is available in direct- or belt-driven models and has galvanized steel construction. These fans work well in factories, warehouses and agricultural applications. Multiple mancoolers help improve air quality and comfort when used as part of a general plant ventilation plan.

  • 2,400 to 21,000 cfm
  • 73 to 500 fpm

Certifications:

UL/cUL 507

Purchase Options: