Experience Best-In-Class Product Selection with:

eCAPSeCAPS

IC

Model IC is a direct drive air circulator designed for air movement where there is a need for spot cooling or recirculating air. Typical applications include factories, warehouses and garages. These units feature two-speed motors and vertical locking tilt adjustments for directing air where needed.

  • 1,320 to 12,500 cfm
  • 100 to 750 fpm

Certifications:

UL/cUL 507

Purchase Options: