Experience Best-In-Class Product Selection with:

eCAPSeCAPS

ICO

Model ICO is a direct drive oscillating circulator designed for sweeping air movement. This unit features two-speed motors and sweep through a 45º or 90º arc. Manufacturing plants and warehouses are common applications.

  • 1,320 to 9,612 cfm
  • 100 to 710 fpm

Certifications:

UL/cUL 507

Purchase Options: