Experience Best-In-Class Product Selection with:

eCAPSeCAPS

LSDTZ

TechZone™ and USG Logix™ ceiling systems, featuring a 3/4" slot width. Available in 4" and 6" unit widths with 1 to 4 slots depending on frame type. Supply models include face-adjustable pattern controllers for precise volume and throw adjustment—from vertical to horizontal airflow—while return models maintain the same slot, width, and frame options without pattern control.

Product Features

  • LSDTZ TechZone™ linears are used specifically in 4” or 6” wide TechZone grids
  • Available with 1 or 2 slots
  • Can be used in lay-in -6 applications or -9 narrow tee applications
  • Includes pattern controllers for airflow adjustment
  • Longest single section is 96"

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Black
  • White/Black

Optional Accessories

  • Open End (O)
  • End Cap (EC)
  • Mitered (M)
  • End Border (EB)