Experience Best-In-Class Product Selection with:

eCAPSeCAPS

LSD

The LSD is an aluminum linear slot diffuser designed for both supply and return air applications. It features integrated volume and directional pattern controllers for precise airflow management and is available in 1 to 8 slots with slot widths of 1/2", 3/4", or 1", providing flexibility for a variety of ceiling layouts.

Product Features

  • Available for straight and curved applications
  • Available with 1 to 8 slots
  • 1/2", 3/4", 1" and 1-1/2" slot widths
  • Various frame types available for different applications
  • Can come with hanger brackets for concealed mounting
  • Includes pattern controllers for horizontal or vertical applications
  • Longest single section is 96"

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Black
  • White/Black

Optional Accessories

  • Open End (O)
  • End Cap (EC)
  • Mitered (M)
  • End Border (EB)