Experience Best-In-Class Product Selection with:

eCAPSeCAPS

LSDMC

The LSDMC is a mitered corner linear slot diffuser engineered to deliver a seamless, continuous appearance in angled or corner installations. Available in 45°, 90°, and 135° configurations, it accommodates 1/2", 3/4", or 1" slot widths to match standard LSD diffuser systems while maintaining consistent airflow and design integrity.

Product Features

  • Mitered corners can come in 45, 90 or 135 degree angles
  • 1/2", 3/4", 1" and 1-1/2" slot widths
  • Various frame types available for different applications
  • Can be used with hanger brackets for concealed mounting
  • Includes pattern controllers to adjust airflow pattern

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Black
  • White/Black

Optional Accessories

  • Open End (O)
  • End Cap (EC)
  • Mitered (M)
  • End Border (EB)