Experience Best-In-Class Product Selection with:

eCAPSeCAPS

LSDSQ

The LSDSQ is engineered for architectural environments, enabling direct integration of a ceiling tile into the diffuser for a clean, uninterrupted ceiling appearance. Designed for both supply and return applications, it is available with optional insulation for enhanced thermal and acoustic performance.

Product Features

  • Available in 1/2", 3/4", and 1" slot widths
  • Available with 1 or 4 slots
  • Designed to fit in standard 15/16" T-bar grids as well as narrow tee 9/16" grids
  • Optional insulation is available
  • Can be used in supply or return applications

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Black
  • White/Black

Optional Accessories

  • BDS - Butterfly Damper
  • D3 - Radial Opposed Damper
  • G3 - Equalizing Grid
  • RSD - Radial Shutter Damper
  • TBPF – T-Bar Plaster Frame