RGPF
The RGPF perforated face grille is designed for return or exhaust applications and integrates seamlessly into ceiling or sidewall installations—delivering a clean, low-profile aesthetic ideal for architectural spaces.
Product Features
- 51% free area perforated metal face panel
- Steel construction (RGPF-S)
- Aluminum construction (RGPF-AL)
- Available in surface mount or lay-in border styles
- Largest single section size is 48x48 inches
- Oversized units made in multiple sections with mullion strips