RG
Engineered for long-term durability, RG return grilles feature corrosion-resistant materials and a clean, professional appearance—delivering dependable performance and value for commercial and industrial applications.
Product Features
- Fixed horizontal 45 degree blades
- Roll-formed aluminum blades standard (RG-AL)
- Extruded aluminum blades available (RG-E)
- Steel construction available (RG-S)
- Available in a variety of border styles for different applications
- 0.66 inch blade spacing
- Removable and hinged cores available
- Largest single section size is 48x48 inches
- Oversized units made in multiple sections with mullion strips