Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RGCC

Model RGCC are CC aluminum cubed core return and exhaust grilles, designed to provide low pressure drops and low sound levels.

Product Features

  • 1/2 x 1/2 x 1/2" Aluminum Cube Core Face Panel
  • Extruded Aluminum Frame
  • Very low pressure drop and very low sound levels
  • Largest single section size is 48x48"
  • Filter Racks ordered to fit either 1" or 2" Filters
  • Filter size is equal to nominal neck size

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • OBD - Steel Opposed Blade Damper
  • OBDA - Aluminum Opposed Blade Damper
  • L9 - Equalizing Grid (Square / Rect)
  • G3 - Equalizing Grid (Round)
  • PF - Sidewall Plaster Frame
  • TBPF - T-Bar Plaster Frame
  • LIPF - Lay-In Plaster Frame
  • TR - Square to Round Transition
  • TR-Deep - Deep Transition