Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RGCC-BP

The RGCC-BP ceiling return grille features a ½" x ½" x ½" cube core and comes with a durable stamped backpan, available in aluminum or steel—designed for efficient return air performance in ceiling applications.

Product Features

  • ½ x ½ x ½ inch extruded aluminum cube core face panel
  • Features a solid metal backpan with round or square inlets
  • Steel construction (RGCC-BP-S)
  • Aluminum construction (RGCC-BP-AL)
  • Used in lay-in applications
  • Available in a variety of border styles
  • Very low pressure drop and very low sound levels

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • OBD - Steel Opposed Blade Damper
  • OBDA - Aluminum Opposed Blade Damper
  • L9 - Equalizing Grid (Square / Rect)
  • G3 - Equalizing Grid (Round)
  • PF - Sidewall Plaster Frame
  • TBPF - T-Bar Plaster Frame
  • LIPF - Lay-In Plaster Frame
  • TR - Square to Round Transition
  • TR-Deep - Deep Transition