Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-RH Series

Model XG-RH Series return grilles combine the advantages of corrosion-resistant construction and durability with an attractive design, excellent performance, and competitive pricing.

OVERVIEW

XG-RH

Model XG-RH return grille combines the advantages of corrosion resistant construction and durability with an attractive design, excellent performance, and competitive pricing. These economical roll-formed aluminum return grilles and registers are available in several borders to integrate a wide range of ceiling and sidewall applications.

Available in 3-week Industry-leading lead times.

Purchase Options:
}