XG-CC45 Series
Model XG-CC45 series cube core grilles feature a 45° core that maintains the extremely high free area of a cube core product, while eliminating the aesthetic problems that often are typical with standard 'egg crate' grilles.
OVERVIEW

XG-CC45
Model XG-CC45 is an aluminum return grille with 1/2-inch x 1/2-inch x 1/2-inch, 45° sightproof cube core that maintains a high free area while providing a more aesthetically pleasing appearance than standard egg crate style grilles.

XG-CC45S
Model XG-CC45S is a return grille with an aluminum 1/2-inch x 1/2 -inch x 1/2-inch, 45° sightproof cube core and steel border frame.

XG-CC45TBC
Model XG-CC45TBC is an aluminum ceiling return grille with channel frame aluminum border and 1/2-inch x 1/2-inch x 1/2-inch 45° sight proof aluminum cube core.