Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Vari-Green Two-Speed Control

The two-speed control allows motor RPM (fan speed) to operate between two discreet speeds (A or B). There are two methods for switching between speeds:

  • SPDT switch or relay connected to the dry contact input.
  • Wet voltage (115-230VAC) applied to the digital input terminal

The two-speed control includes a 24VDC transformer and accepts an input voltage of 115/208-240V.