Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Vari-Green Remote Dial or Touch Remote

The remote dial or touch remote allows the user to manually adjust a fan’s speed from a remote location. These controls mount to a wall using a 2x4 junction box and are supplied with a wall cover plate. The 24VDC transformer, described above, is included with all orders. The Touch Remote includes a countdown timer to automatically turn the fan off after 10, 30, 60 or 90 minutes.