Wall Canopy Hood - Exhaust Only
Exhaust only wall canopy hoods introduce supply air through ceiling diffusers or external supply plenums. More dimensional flexibility than other manufacturers Available as single-wall front (shown) or double-wall front Double-wall provides one-inch (25 mm), of insulation between the two front panel