WIH/WRH
Models WIH (intake) and WRH (relief) allow considerable design flexibility and are available in a range of sizes. The weather-resistant blades provide for good protection against the elements under ambient conditions while also providing for exceptional airflow resistance properties. A wide range of made-to-order roof curbs is available.
- Options and Accessories
- Catalogs
- Instruction Manuals
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADWIH/WRH
-
- Videos
- Other Product Information
-
Warranty
- Warranty Statement for Louver Products
- Warranty Statement for Louver Baked Enamel Finish
- Warranty Statement for Class I Anodize
- Warranty Statement for Class II Anodize
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF)
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF)
- Warranty Statement for Maintenance - Protecting and Repairing the Finish