IGX
Model IGX is a highly configurable indirect gas-fired heating system. The unit has a modular design for maximum flexibility. Recirculation and VAV options are available in addition to constant volume, 100% outdoor air operation. The IGX has heating, cooling, and airflow capacities to provide make-u