Number of Results: 58
ERM transfers sensible (heat) and latent (moisture) energy between counter-flowing air streams, preconditioning outdoor air to near room conditions. The unit consists of a cabinet and a slide out energy recovery cassette. The fully insulated cabinet installs as a permanent part of the duct system.
This unit offers many configurations and is designed for easy installation on rooftops or outdoor ground pad mounting. Weatherproof, double-wall insulated housing with hinged access doors allow easy access to the unit’s wheel filters, motors and controls. An optional, BMS integration and wheel econ
The USGF is a belt drive fan ideal for heavy grease exhaust applications where cooking requires large amounts of grease and/or solid fuels. Units feature a non-stick coated steel wheel with a steel housing and curb cap. The unit is powder coated for added protection. 330 to 6800 cfm Up to 3.25 in.
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product. 7 in. height
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96. Height varies by size
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
The microprocessor controls all aspects of a unit's operation. It is factory-programmed, wired and tested to match the configuration for each job. The controller is ideal for jobs requiring standalone unit operation and those requiring building management communication capabilities. Network communic
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange