Experience Best-In-Class Product Selection with:

eCAPSeCAPS

ERVe

This unit offers many configurations and is designed for easy installation on rooftops or outdoor ground pad mounting. Weatherproof, double-wall insulated housing with hinged access doors allows for easy access to the unit’s wheel, filters, motors, and controls. An optional BMS integration and wheel economizer are also available.

  • 300 to 7,000 cfm
  • Up to 3 in. wg
Purchase Options: