Experience Best-In-Class Product Selection with:

eCAPSeCAPS

ERVi

Designed specifically for indoor installations, this unit is Greenheck’s low-profile, modular energy recovery offering. Utilizing highly efficient total enthalpy wheels, the ERVi was designed using the latest energy recovery technology and controls while minimizing the footprint, access, and service clearances needed. The ERVi is the ideal indoor solution offering a wide range of flexibility and configurations to fit any application.
  • 375 to 2,500 cfm
  • Up to 3 in. wg