ERV
The ERV low profile design with several duct configurations allows for floor-mounted, ceiling-hung, or outdoor installations. Access panels or optional hinged doors provide easy access to the unit’s energy wheel, filters, motors, and controls. Optional fan VFDs, BMS integration, and wheel economizer are also available.
- 500 to 12,000 cfm
- Up to 1.5 in. wg
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
ERV
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles