Experience Best-In-Class Product Selection with:

eCAPSeCAPS

ERM

ERM transfers sensible (heat) and latent (moisture) energy between counter-flowing air streams, preconditioning outdoor air to near room conditions. The unit consists of a cabinet and a slide out energy recovery cassette. The fully insulated cabinet installs as a permanent part of the duct system.

  • 600 - 10,000 cfm
Purchase Options: