Number of Results: 55
Model KFCC allows you to manage challenges from one location, with well-labeled connections and a variety of options to reduce installation and coordination time at the jobsite. The KFCC is prewired, meaning minimal field wiring is required for the main power and connection to fans and lighting. Thi
Strategically placed heat sensors effectively monitor the cooking operation and quickly adjust airflow to meet the demand. Reducing energy during slower periods of the day reduces electrical energy consumption and decreases heating and cooling loads—all significantly reducing operating costs. Excep
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Achieve complete safety and total control with code-compliant back-up safety controls that automatically activate the exhaust system when cooking appliances begin generating heat and keep fans running until temperature drops. Override manual controls with automatic fan activation that connects all f
Industry-leading turndown capabilities, high-efficiency motors and heat sensors, and the quick response and convenience of our demand controlled kitchen ventilation save time and money. Model GKC-DCV monitors cooking temperatures and adjusts exhaust and supply fan speeds. Fans operate at a reduced v