Experience Best-In-Class Product Selection with:

eCAPSeCAPS

GKC-CV

Achieve complete safety and total control with code-compliant back-up safety controls that automatically activate the exhaust system when cooking appliances begin generating heat and keep fans running until temperature drops. Override manual controls with automatic fan activation that connects all fans in the same zone.
  • Automatic activation
  • Plug and play
  • Single-point control
  • Easy-to-use touchscreen

Certifications:

Complies with IMC 507.1.1

UL/ULC Listed per UL 710

UL/ULC Listed per UL 891

UL Certified 60730-1 Standard

UL Certified CSA-E60730-1 Standard

Codes:

NFPA 96

Canadian Electrical Code (CEC)

National Electrical Code (NEC)

Purchase Options: