Number of Results: 56
This belt drive, roof mount, filtered reversing fan moves air in both exhaust and supply modes. The fan features cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing. 2,900 to 58,000 cfm Up to 0.5 in. wg.
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the buildi
Model HLC-CLF utilizes an inner baffle system which ensures a consistent laminar face velocity. NOTE: This model was previously known as XG-HPL-2CH. Product Features: Non-aspirating design complies with ASHRAE Standard 170 and FGI Guidelines requirements Easy to clean and sterilize The face and cor
Model HLC-LFD laminar flow diffusers are engineered for supply air distribution in critical environments such as hospital operating rooms and clean rooms. The diffusers are engineered to supply a low velocity vertical "piston" of conditioned air. NOTE: This model was previously known as XG-HPL-CL.
Model HLC-GSL is engineered to supply air in critical environments. The HLC-GSL provides a means of controlling particle contamination within the room by providing a unidirectional vertical "piston" of conditioned air. Applications include clean room, laboratories, hospital operating rooms, and pat
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi