Experience Best-In-Class Product Selection with:

eCAPSeCAPS

HLC-LFD

Model HLC-LFD laminar flow diffusers are engineered for supply air distribution in critical environments such as hospital operating rooms and clean rooms. The diffusers are engineered to supply a low velocity vertical "piston" of conditioned air.

NOTE: This model was previously known as XG-HPL-CL.

Product Features:
  • Non-aspirating design complies with ASHRAE Standard 170 and FGI Guidelines requirements
  • Easy to clean and sterilize
  • The face and core assembly can be removed from the face for cleaning
  • With the face and core assembly removed, the interior of the backpan and inlet collar are free of obstructions and easy to access
  • Available with a choice of three free areas for the perforated face: 16%, 23% and 51% maximizes the range of performance
  • Available in aluminum or stainless steel construction