WAREHOUSE SUMMER VENTILATION

Ventilating with high amounts of outside air helps keep warehouses cool and comfortable.

Distribution centers commonly use high amounts of outside air in the summer months to keep the space cool and comfortable. These systems remove hot air from the building and replace it with fresh outdoor air 1 - 3 times per hour. Outdoor air enters through intake louvers, circulates through the building, and is pulled out through axial exhaust fans. These fans meet any application needs – roof-mounted, sidewall, or hooded. Regardless of the design, our products provide efficient solutions for warehouses and distribution centers.

Warehouse Summer Ventilation 1 2

EXPLORE

FEATURED PRODUCTS

title-border-with-icon
Louvers_Operable_EAD635-EACA601
Operable Intake Louvers

Greenheck’s industry-leading line of louver products offer the optimal intake solution for any warehouse project. High intake volume capacity and low airflow pressure drop minimize initial cost and maximize energy efficiency. Learn more

Suggested models:

  • EAD-635: adjustable drainable blade louver
  • ECD-601: combination louver/damper with drainable blades
  • EACA-601: combination louver/damper with drainable blades
  • EACA-601D: hurricane-rated combination louver/damper
ESD-635_ICD-44
Control Dampers & Stationary Louvers

Stationary louvers can be combined with an insulated damper to prevent condensation, frost, and ice formation while the damper is closed or in the off position in cold temperatures. Greenheck’s insulated, thermally broken model ICD dampers are the ideal for these situations. Learn more

 

Suggested models:

  • ESD-635: stationary drainable blade louver
  • ICD-44: insulated and thermally broken damper
  • ICD-45: insulated and thermally broken damper
Fans_Roof-Mounted_Axial-Upblast-Exhaust
Axial Upblast Exhaust Fans

Roof-mounted axial upblast fans are a cost-effective, high-performance solution for ventilating distribution centers. The flexible design of these fans allows you to tailor each to meet the needs of any facility. Learn more

 

Suggested models:

  • RBU: belt-driven fan used for general clean air application
  • RBUMO: belt-driven fan used to exhaust high temperature air
  • TAUB: belt or direct drive exhaust fan, options for in or out of the air stream
AER-36_Supply_Weatherhood_Exploded-Cutaway
Sidewall Propeller Fans

Looking to avoid roof-mounted options? Sidewall axial fans are an excellent alternative. Our comprehensive product offering is available with a variety of accessories to meet the needs of any application. Learn more

 

Suggested models:

  • AER: direct drive sidewall exhaust fan
  • SBE: belt-driven sidewall exhaust fan
RE2-36
Hooded Rooftop Propeller Fan

Hooded axial exhaust fans offer additional protection against the wind and rain. Learn more

 

Suggested models:

  • RBE: belt-driven hooded exhaust fan
  • RE2: direct drive hooded exhaust fan
Greenheck offers a total ventilation solution for every warehouse and distribution center application. Contact your local Greenheck representative for more information!