Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RPDRF

The RPDRF is a direct drive, roof mount, filtered reversing fan designed to move air in both exhaust and supply modes. The units feature cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing.

  • 3,000 to 41,000 cfm
  • Up to 0.5 in. wg.
Purchase Options: