Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RPDR

Model RPDR, a direct drive, roof-mounted reversing axial fan, moves air in both exhaust and supply modes. These fans feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum.

  • 3,000 to 45,000 cfm
  • Up to 0.5 in. wg.

Certifications:

Seismic Rated available on select sizes and configurations

Purchase Options: