Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RPBR

The RPBR is a belt drive, roof-mounted reversing fan that moves air in both exhaust and supply modes. These feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum.

  • 2,900 to 70,500 cfm
  • Up to 0.5 in. wg.

Certifications:

Seismic Rated available on select sizes and configurations

Purchase Options: