Vektor®-CS
The Vektor-CS safely maintains a constant discharge stack velocity at low volumes. This maintains ANSI guidelines for building design velocities regardless of laboratory exhaust airflow. The unit also reduces fan energy consumption on variable volume and demand-based ventilation systems. Drive components are out of the airstream. The motor is located at the roof deck level to the side of the common plenum. Vektor-CS is available in belt or direct drive and single to quadruple fan systems.
- 1,500 to 32,000 cfm per fan
- Up to 10 in. wg
- Spark C or B resistant construction
Certifications:
AMCA licensed for Air and Sound performance (AMCA 210 and 300)
UL/cUL Listed for Electrical (UL/cUL 705)
HCAI Seismic Certified