Vektor®-CD
Vektor-CD utilizes a centrifugal blower with a backward-inclined flat or airfoil bladed wheel, making it ideal for systems requiring horizontal exhaust duct runs or having higher system pressures. There are three configuration options for belt or direct drive models. These are single, multiple parallel or opposed fan systems using up to four fans with a common plenum.
- 1,500 to 122,000 cfm per fan
- Up to 13.5 in. wg
- Spark C or B resistant construction
Certifications:
UL/cUL Listed for Electrical (UL/cUL 705)
AMCA licensed for FEI, Air, Sound and Induced Flow Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADVektor®-CD
-