Experience Best-In-Class Product Selection with:

eCAPSeCAPS

HLC-HCG

Model HLC-HCG is designed for the demands of modern surgical suites. Our heavy-duty ceiling grid seamlessly integrates laminar flow diffusers, equipment booms, and surgical luminaires to create the central diffuser array. Ceiling grid systems allow for diffusers to be placed closer together than surface mounting maximizing patient coverage and improving air cleanliness within the sterile field. Gasketed assembly prevents transmission of contaminants into the space from the ceiling plenum.

Product Features:

  • Aluminum or stainless steel construction
  • Heavy-duty rating per ASTM C635 specifications
  • Factory-supplied blank-off and access panels to match diffusers
  • Closed-cell gasket and hold-down clips for diffusers, panels, and lights
  • Modular welded sections up to 60 inches x 72 inches for easy assembly
  • Brushed satin or antimicrobial white powder coat finish