SGV
Model SGV are aluminum-stamped frame sidewall supply grilles that combine corrosion resistance and durability with an attractive design and solid performance at a competitive price.
Product Features
- Single set of vertical adjustable blades can be set to any deflection angle
- Roll-formed aluminum blades standard
- Available with one-piece aluminum stamped frames
- Only available for Flush Surface Mount applications
- Great throw performance with maximum adjustability
- Largest rectangular size available is 14" x 8”
- Largest square size available is 12" x 12”