Experience Best-In-Class Product Selection with:

eCAPSeCAPS

SG41

Model SG41 is an aluminum or steel sidewall supply grille that sets the standard for performance and appearance for supply grilles/registers in the industry, available with horizontal or vertical single deflection blades that are individually adjustable.

Product Features

  • Adjustable blades can be set to any deflection angle
  • Single set of blades can be vertically or horizontally oriented
  • Roll-formed aluminum blades standard
  • Optional extruded aluminum airfoil blades available
  • Available with aluminum or steel frames
  • Can be used in surface mount or t-bar grid applications
  • Great throw performance with maximum adjustability
  • Largest single section size is 48"x48”
  • Oversized units are built as multiple sections and come with mullion strips for assembly
  • Odd/Fractional sizes available for additional charge

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • OBD - Steel Opposed Blade Damper
  • OBDA - Aluminum Opposed Blade Damper
  • L9 - Equalizing Grid (Square / Rect)
  • G3 - Equalizing Grid (Round)
  • PF - Sidewall Plaster Frame
  • TBPF - T-Bar Plaster Frame
  • LIPF - Lay-In Plaster Frame
  • TR - Square to Round Transition
  • TR-Deep - Deep Transition