SGCB
The SGCB is a curved blade supply grille designed to optimize airflow, available in single or double deflection configurations, or with a multi-shutter damper for enhanced volume control. It supports multiple throw patterns, including 1-way, 2-way (adjacent or opposite), 3-way, and 4-way directional air distribution to meet a wide range of application needs.
Product Features
- Constructed with adjustable curved blades allowing precise airflow pattern adjustment
- Available with 1-way, 2-way, 2-way opposite, 3-way and 4-way directional air patterns
- Standard aluminum construction, with optional steel frame construction with aluminum blades
- Available with surface mount and lay-in border types