XG-BP-600
Model XG-BP-600 is a bypass air terminal unit used to achieve variable air volume delivery of of conditioned air to a space or zone where constant volume air handlers exist. The XG-BP-600 delivers a constant volume of air, but varying amounts are delivered to the space and the bypass plenum.
Capacities ranging from 200-4,000 cfm in six sizes.
Pneumatic, electric, or analog controls available.
Damper assembly includes a galvanized single ½-inch thick box damper providing superior rigidity and close off for accurate control without using an internal linkage.
Product Features:
- Casing constructed of 22-gauge galvanized steel
- BP-600 available in 6 unit sizes to handle 200-4,000 cfm
- Damper assembly includes a galvanized single ½-inch thick box damper providing superior rigidity and close off for accurate control without using an internal linkage
- Insulation is 1/2-inch thick, 1.5 lb/ft3 dual-density coated fiberglass that complies with NFPA 90A, ASTM C-665, and UL-181 requirements
- Industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
- Damper rotates in a self-lubricating, long-life, low-friction thermoplastic bearing
- Integral locking quadrant
- All BP-600 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:
ETL
AHRI
Complies with NFPA 90A and UL 181
UL 1995