XG-FVI-500

Model XG-FVI-500 variable volume parallel fan-powered air terminal units provide superior comfort to zones by intermittent parallel fan operation and offer lower operating costs.


Capacities ranging from 150-5,600 cfm in seven casing sizes.

Pneumatic, electric, analog, or direct digital controls available.

Hot water or electric heat available for reheat applications.

Product Features:

  • Single speed high efficiency PSC motor with SCR motor speed control
  • Field adjustable baffles, top and bottom, for balancing
  • Large bottom access panel provided for easy motor/blower servicing
  • Gasketed back draft damper to minimize leakage in cooling mode
  • Industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
  • All metal constructed inlet flow sensor with extra balancing taps
  • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
  • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
  • All FVI-600 terminal units are AHRI certified and shipped with the AHRI seal

Certifications:

ETL

AHRI

Complies with NFPA 90A and UL 181

UL 1995

Purchase Options: