XG-FCL-600
Model XG-FCL-600 low profile fan-powered terminal units provide a balance between quiet operation, minimal footprint, and a broad flow range with a reduced height for low clearance ceiling applications. Every XG-FCL-600 includes a bottom rigid access panel. These simple-to-remove panels provide access to allow trouble-free maintenance of the fan motor and blower assembly.
Capacities ranging from 340-1,800 cfm in two casing sizes.
Hot water or electric heat available for reheat applications.
Product Features:
- Single speed high-efficiency PSC motor with SCR motor speed control
- Field adjustable baffles, top and bottom, for balancing
- Large bottom access panel provided for easy motor/blower servicing
- Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
- Industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
- Mechanically fastened damper assembly constructed of galvanized steel with integral blade seal (<1% at 3.0 in. wg static pressure)
- All metal constructed inlet flow sensor with extra balancing taps
- NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
- Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
- All FCL-600 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:
ETL
AHRI
Complies with NFPA 90A and UL 181
UL 1995