Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Fan Powered Air Terminal Installation Manual (English)

XG-FCL-600 Series

Model XG-FCL-600 low-profile series fan-powered terminal unit offers a balance between quiet operation, minimal footprint, and a broad flow range with a reduced height for low clearance ceiling applications. Every XG-FCL-600 includes a bottom rigid access panel. These simple-to-remove panels provide access to allow trouble-free maintenance of the fan motor and blower assembly.

OVERVIEW

Fan Powered Air Terminal Installation Manual (English)

XG-FCL-600

Model XG-FCL-600 low profile fan-powered terminal units provide a balance between quiet operation, minimal footprint, and a broad flow range with a reduced height for low clearance ceiling applications. Every XG-FCL-600 includes a bottom rigid access panel. These simple-to-remove panels provide access to allow trouble-free maintenance of the fan motor and blower assembly.


Capacities ranging from 340-1,800 cfm in two casing sizes.

Hot water or electric heat available for reheat applications.

Product Features:

  • Single speed high-efficiency PSC motor with SCR motor speed control
  • Field adjustable baffles, top and bottom, for balancing
  • Large bottom access panel provided for easy motor/blower servicing
  • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
  • Industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
  • Mechanically fastened damper assembly constructed of galvanized steel with integral blade seal (<1% at 3.0 in. wg static pressure)
  • All metal constructed inlet flow sensor with extra balancing taps
  • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
  • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
  • All FCL-600 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:

ETL

AHRI

Complies with NFPA 90A and UL 181

UL 60335

Purchase Options:
}