SYNC-180
The SYNC180 Energy Recovery Ventilator (ERV) is a cold-weather certified, high-efficiency, precision balanced ventilation solution for single or multi-family installations. This ERV comes in both top and side-port configurations and offers a 75-200 CFM operational range with 3 high-speed options and is powered by two Electronically Commutated Motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a dirty filter or core. The side-port unit features best-in-class core efficiency with a Sensible Recovery Efficiency (SRE) of 84%.
When paired with the PrecisionSYNC Control, you can measure the maximum airflow capacity of the installation and dial in precise airflow to meet design and code requirements.
The Total Recovery Core transfers heat and moisture between two cross-flow airstreams without allowing cross contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed. The unit helps to moderate humidity and the core is a highly efficient heat exchanger.
The SYNC180 is available with a Fault Indicator Display for Title 24 complaince option (SYNC-180SCEF-S1/SYNC-180TCEF-S1).
Certifications:
CSA Certified
Home Ventilating Institute (HVI)
Cold-Weather Certified