TSF
Model TSF is a full feature make-up air unit commonly used for industrial and commercial applications. The TSF can be configured as constant volume 100% outside air or variable air volume. The TSF model can also be configured to include evaporative cooling.
- 33,000 - 64,000 cfm and 3 in. wg
- Catálogos
- Manuales de Instrucciones
-
Dibujos
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
TSF
-
- Otra información del producto
- Garantía