Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-MSE Series

The XG-MSE Series diffusers effectively regulate the amount of supply air into the space using a wall-mounted thermostat to achieve true VAV control in the heating mode, as well as the cooling mode.

OVERVIEW

XG-MSE

Model XG-MSE is a square plaque face electronically actuated VAV diffuser.
Purchase Options:
}