XG-2300 Series
Model XG-2300 is a linear bar grilles and registers are engineered for supply and return air distribution in heating, cooling, and ventilating applications; and are designed for sidewall, floor, sill, and ceiling installation.
OVERVIEW

XG-2300
Model XG-2300 is an extruded aluminum linear bar grille with 1/8-inch bars on 1/4-inch centers and one-inch flanged frame, available with 0°, 15°, or 30° blade deflection.
}

XG-2300CO
Model XG-2300CO is an extruded aluminum core only linear bar grille with 1/8-inch bars on 1/4-inch centers, available with 0°, 15°, or 30° blade deflection.
}

XG-2300MC
Model XG-2300MC is an extruded aluminum linear bar grille mitered corner section with 1/8-inch bars on 1/4-inch centers and one-inch flanged frame, available in 90°, 135° or special angles (SA) with 0°, 15°, or 30° blade deflection.
}
-
Presentaciones
- XG-2300 - Extruded Aluminum Linear Bar Grille, 1 Inch Border, 1/8 Inch Bars, 1/4 Inch Centers
- XG-2300 - Extruded Aluminum Linear Bar Grille, Core Only, 1/8 Inch Bars, 1/4 Inch Centers
- XG-2300 - Extruded Aluminum Linear Bar Grille, Tape & Spackle, 1-5/8 Inch Border
- XG-2300F - Floor/Sill/Sidewall, 1 Inch Border, 1/8 Inch Bars, 1/4 Inch Centers - Without Concealed Mounting
- Performance
- Catálogos
- Manuales de Instrucciones
- Especificación
- Otra información del producto
- Garantía