XG-SGRP Series
Model XG-SGRP Series maximum security steel sidewall grilles are excellent for maximum security applications including, federal correctional facilities, state and local prisons, and manufacturing plants requiring a high level of security.
OVERVIEW
XG-SGRP
Model XG-SGRP is a steel maximum security grille with perforated face plate and welded steel sleeve.
XG-SGRPO
Model XG-SGRPO is a steel maximum security perforated face plate only.
XG-SGRPSR
Model XG-SGRPSR is a steel maximum security suicide deterrent perforated face grille with welded sleeve. The XG-SGRPSR is an excellent choice for maximum security applications such as psychiatric hospitals where security is of paramount concern.
XG-SGRP-SRO
Model XG-SGRP-SRO is a steel maximum security suicide deterrent perforated face plate only for use in applications such as psychiatric hospitals where security is of paramount concern.
-
Presentaciones
- XG-SGRP - Security Grille With Perforated Face
- XG-SGRPO - Security Grille, with Perforated Face Only
- XG-SGRPSR - Maximum Security Suicide Deterrent Grille with Perforated Face, Steel Construction
- XG-SGRP-SRO - Security Grille, with Perforated Face Only, Suicide Resistant
- XG-SGRPSR-SS - Maximum Security Suicide Deterrent Grille with Perforated Face, Stainless Steel Construction
- Performance
- Catálogos
- Especificación
- Otra información del producto
- Garantía