XG-DG Series
Series XG-DG extruded aluminum door grilles are designed to transfer air through doors or walls. Model includes a v-shaped louver providing a sightproof return or exhaust grille regardless of the viewing angle.
OVERVIEW
XG-DGCO
Model XG-DGCO is an extruded aluminum "core only" door/transfer grille.
XG-DGSF
Model XG-DGSF is an extruded aluminum door/transfer grille with single flange frame.
XG-DGDF
Model XG-DGDF is an extruded aluminum door/transfer grille with double flange frame.
XG-DGLP
Model XG-DGLP is an extruded aluminum door/transfer grille with light-resistant core.
-
Presentaciones
- XG-DG - Extruded Aluminum Door Grille, Exhaust and Return
- XG-DGSF - Single Flange Frame Door/Transfer Grille, Extruded Aluminum
- XG-DGCO - Core Only Door/Transfer Grille, Extruded Aluminum
- XG-DGLP - Light Proof Core Door/Transfer Grille, Extruded Aluminum
- XG-DGDF - Double Flange Frame Door/Transfer Grille, Extruded Aluminum
- Performance
- Catálogos
- Especificación
- Otra información del producto
- Garantía