CDP
Model CDP is a round neck square plaque faced diffuser that provides a 360 deg discharge air pattern, available with optional round plaque, theater, high induction, or low flow cores and factory mounted damper and optional air pattern blank offs.
Product Features
- Plaque Ceiling Diffuser
- 360 Degree throw pattern
- Architectural design with pleasing aesthetic
- Excellent pressure and noise performance
- Available in steel and aluminum
- Fit multiple t-bar grid modules
- Available Neck Sizes: 6, 8, 10, 12, 14, and 15 inch
- Optional border styles available for various applications
- Presentaciones
- Performance
- Catálogos
- Manuales de Instrucciones
- Especificación
-
Dibujos
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
CDP
-
- Videos