![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10013/XG-5500_Series.png)
XG-5500 Series
Model XG-5500 series is a directional diffuser of aluminum construction. It provides an aesthetically pleasing solution for air distribution requirements, regardless of room configurations. The XG-5500 offers optional induction vanes.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10013/XG-5500-9.png)
XG-5500
Model XG-5500 series is an aluminum directional diffuser that provides an aesthetically pleasing solution for air distribution requirements, regardless of the room configuration. It is available in one-way, two-way (opposite and corner), three-way and four-way directional air patterns. Easy, toolless core removal via spring loaded latches. The unique louvered blade design make the XG-5500 excellent for high induction CAV and VAV applications.