Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-RA-500 Series

Model XG-RA-500 Series retrofit assemblies are customized retrofit valves designed to slip into existing mechanically regulated single or dual duct terminals. The units allow the conversion of constant volume systems to more energy efficient, variable volume systems.

OVERVIEW

XG-RA-500

Model XG-RA-500 retrofit assemblies are customized retrofit valves designed to slip into existing mechanically regulated single or dual duct terminals. The units allow the conversion of constant volume systems to more energy-efficient, variable volume systems. XG-RA-500 assemblies currently fit most brands of terminals manufactured from the 1960s to the 1980s. Units install by removing existing volume regulators and inserting the RA valve.


Customized retrofit valves for existing single or dual duct systems.

Optional flow controllers available on satellite mounted panels.

Pneumatic control sequence available.

Can be installed, in most applications, without disrupting existing ductwork.

Product Features:

  • Customized retrofit valves for existing single or dual duct systems
  • One or two valves in a single panel may be controlled by a single actuator
  • Can be installed, in most applications, without disrupting existing ductwork
  • Units are installed by removing existing volume regulators and inserting the RA valve
  • Optional flow controllers available on satellite mounted panels
  • Pneumatic control sequence available
  • Metal inlet flow sensor with extra balancing taps
Certifications:

UL 60335

Purchase Options:
}